Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
CC-1111-800200-40-T1
Rig Series
CC CREST RIGID
CC CREST OH2 RIGID
CC CREST SWIVEL
CC CREST OH2 SWIVEL
CC ALPHA SWIVEL
CC ALPHA EXT-LEAD SWIVEL
CC ALPHA OH2 SWIVEL
CC ALPHA OH2 EXT-LEAD SWIVEL
CC ALPHA ZERO-LEAD SWIVEL
CC PEAK EMF SWIVEL
CC PEAK EMF EXT-LEAD SWIVEL
CC PEAK EMF OH2 EXT-LEAD SWIVEL
CC PEAK EMF OH2 SWIVEL
CC PEAK OH2 RIGID
CC PEAK OH2 SWIVEL
CC PEAK OH2 EXT-LEAD SWIVEL
CC AXIS RIGID
CC AXIS SWIVEL
Rig Series CC AXIS SWIVEL Type
N/A
Wheel Series
CC APEX ESD
Wheel Diameter
8 Inch
Wheel Width
2 Inch
Bearing Type
40
Top Plate Size
4" x 4-1/2"
4-1/2" x 6-1/4"
4" x 5"
Options
None
Verti-Lock Brake
Bolt-on Face Contact Brake
Brush Guard
Foot Guard
Overall Height
10 1/8 Inch
Swivel Lead
0 Inch
Swivel Radius
0 Inch
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.