Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
CC-2415-010200-40-T1
Rig Series
CC CREST OH2 RIGID
CC ALPHA OH2 EXT-LEAD SWIVEL
CC ALPHA ZERO-LEAD SWIVEL
CC PEAK RIGID
CC PEAK EXT-LEAD SWIVEL
Wheel Series
CC NEXUS ORANGE
Wheel Diameter
10 Inch
Wheel Width
2 Inch
Bearing Type
40
Top Plate Size
4" x 4-1/2"
4-1/2" x 6-1/4"
Options
None
Brush Guard
Foot Guard
Foot Guard & Raceway Seal
Outrigger
Raceway Seal
Overall Height
11 1/8 Inch
Swivel Lead
3 1/2 Inch
Swivel Radius
8 1/2 Inch
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.