Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
CC-2115-600200-40-T1
Rig Series
CC CREST RIGID
CC CREST OH2 RIGID
CC CREST SWIVEL
CC CREST OH2 SWIVEL
CC ALPHA SWIVEL
CC ALPHA EXT-LEAD SWIVEL
CC PEAK EMF SWIVEL
CC PEAK EMF EXT-LEAD SWIVEL
Wheel Series
CC NEXUS ORANGE
Wheel Diameter
6 Inch
Wheel Width
2 Inch
Bearing Type
40
Top Plate Size
4" x 4-1/2"
4-1/2" x 6-1/4"
Options
None
Bolt-on Face Contact Brake
Brush Guard
Brush Guard & Built-in Brake
Built-in Brake
Swivel Lock/Built-in Brake/Brush Guard
Foot Guard & bulit in break
Foot Guard
Bolt-on Foot Activated Swivel Lock
Foot Activated Swivel Lock/Built-in Brake
Foot Activated Swivel Lock/Foot Guard
Foot Activated Swivel Lock/Built-in Brake/ Foot Guard
Foot Activated Swivel Lock/Brush Guard
Foot Activated Swivel Lock/Built-in Brake/Brush Guard
Foot Guard & Raceway Seal
Swivel Lock/Built-in Brake/Foot Guard
Raceway Seal & Face Contact
Outrigger
Raceway Seal
Welded Swivel Lock & Face Contact Brake
Bolt-on Swivel Lock & Foot Guard
Bolt-on Swivel Lock & Brush Guard
Bolt-on Swivel Lock
Welded Swivel Lock and Foot Guard
Welded Swivel Lock and Brush Guard
H
7 1/2
Swivel Lead
1 9/16 Inch
Swivel Radius
4 9/16 Inch
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.