??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part No.
DC-5815-800300-40-T2-RG
Rig Series
Wheel Series
CC NEXUS ORANGE
Wheel Diameter
8 Inch
Wheel Width
3 Inch
Bearing Type
40
Top Plate Size
4-1/2" x 6-1/4"
Options
Overall Height
10 1/8 Inch
Swivel Lead
0 Inch
Swivel Radius
0
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.