Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
CC-3230-600200-40-T1
Rig Series
CC CREST RIGID
CC CREST OH2 RIGID
CC CREST SWIVEL
CC CREST OH2 SWIVEL
CC ALPHA SWIVEL
CC ALPHA EXT-LEAD SWIVEL
CC PEAK EMF SWIVEL
CC PEAK EMF EXT-LEAD SWIVEL
Wheel Series
CC NYLEX
Wheel Diameter
6 INCH
Wheel Width
2 INCH
Bearing Type
40
Top Plate Size
4" x 4-1/2"
4-1/2" x 6-1/4"
Options
None
Verti-Lock Brake
Face Contact
Brush Guard
Brush Guard & Built-in Brake
Built-in Brake
Swivel Lock/Built-in Brake/Brush Guard
Foot Guard & bulit in break
Foot Guard
Swivel Lock/Built-in Brake/Foot Guard
Bolt-on Swivel Lock & Face Contact Brake
Swivel Lock & Built-in Brake
Bolt-on Swivel Lock & Foot Guard
Bolt-on Swivel Lock & Brush Guard
Bolt-on Swivel Lock
Overall Height
7 1/2 INCH
Swivel Lead
2 13/16 INCH
Swivel Radius
5 13/16 INCH
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.