Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
CC-1330-800200-40-T2
Rig Series
CC CREST RIGID
CC CREST OH2 RIGID
CC CREST SWIVEL
CC CREST OH2 SWIVEL
CC ALPHA SWIVEL
CC ALPHA EXT-LEAD SWIVEL
CC ALPHA OH2 SWIVEL
CC ALPHA OH2 EXT-LEAD SWIVEL
CC ALPHA ZERO-LEAD SWIVEL
CC PEAK EMF SWIVEL
CC PEAK EMF EXT-LEAD SWIVEL
CC PEAK EMF OH2 EXT-LEAD SWIVEL
CC PEAK EMF OH2 SWIVEL
CC PEAK OH2 RIGID
CC PEAK OH2 SWIVEL
CC PEAK OH2 EXT-LEAD SWIVEL
CC AXIS RIGID
CC AXIS SWIVEL
Rig Series CC AXIS SWIVEL Type
N/A
Wheel Series
CC NYLEX
Wheel Diameter
8 Inch
Wheel Width
2 Inch
Bearing Type
40
Top Plate Size
4-1/2" x 6-1/4"
Options
None
Verti-Lock Brake
Bolt-on Face Contact Brake
Brush Guard
Foot Guard
Foot Guard & Raceway Seal
Bolt-on Swivel Lock & Verti-lock Brake
Bolt-on Swivel Lock & Face Contact Brake
Raceway Seal & Verti-lock Brake
Raceway Seal & Face Contact Brake
Raceway Seal
Welded Swivel Lock & Verti-lock Brake
Welded Swivel Lock & Face Contact Brake
Welded Swivel Lock
Bolt-on Swivel Lock & Foot Guard
Bolt-on Swivel Lock & Brush Guard
Bolt-on Swivel Lock
Welded Swivel Lock and Foot Guard
Welded Swivel Lock and Brush Guard
Overall Height
10 1/8 Inch
Swivel Lead
2 Inch
Swivel Radius
6 Inch
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.