Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
WC-11-400125-40-ID03
Wheel Type
CC APEX ESD
Wheel Diameter
4
5
Inch
Wheel With
1.25 Inch
Description
4" X 1.25" CC APEX ESD WHEEL w/ TOP HATS
Tread Width
1.25 Inch
Hub Length
1-5/8
1-9/16
Inch
Bearing Type
40
Bearing
6203 RS Ball Bearing
Bore Size
3/8 Inch
Capacity
400 lbs.
Previews