Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
WC-11-400200-40-ID04
Wheel Type
CC APEX ESD
Wheel Diameter
4
5
6
8
INCH
Wheel With
2 INCH
Description
4" X 2" CC APEX ESD WHEEL w/ TOP HATS
Tread Width
2 INCH
Hub Length
2-7/16 INCH
Bearing
6203 RS Ball Bearing
Bore Size
1/2 INCH
Capacity
700 lbs.
Previews