Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
WC-30-800300-40-ID06
Wheel Type
CC NYLEX
Wheel Diameter
8
10
INCH
Wheel With
3 INCH
Description
8" X 3" CC NYLEX WHEEL w/ TOP HATS
Tread Width
3 INCH
Hub Length
3-1/2 INCH
Bearing
6205 RS Ball Bearing
Bore Size
3/4 INCH
Capacity
3000 lbs.
Previews