Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
CC-1010-600200-40-T1
Rig Series
CC CREST RIGID
CC CREST OH2 RIGID
CC CREST SWIVEL
CC CREST OH2 SWIVEL
CC ALPHA SWIVEL
CC ALPHA EXT-LEAD SWIVEL
CC PEAK EMF SWIVEL
CC PEAK EMF EXT-LEAD SWIVEL
Wheel Series
CC APEX ORANGE
CC APEX GRAY
Wheel Diameter
6 INCH
Wheel Width
2 INCH
Bearing Type
40
Top Plate Size
4" x 4-1/2"
4-1/2" x 6-1/4"
Options
None
Verti-Lock Brake
Bolt-on Face Contact Brake
Brush Guard
Foot Guard
Overall Height
7 1/2 INCH
Swivel Lead
0 INCH
Swivel Radius
0 INCH
Previews